IESNA:LM-63-2002
[TEST]P821390
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D4-750-24VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]5000K, 70 CRI LEDS AND  RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4777
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 57
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
129.7 136.9 144 153.6 163.1 175 186.9 201.2 216.6 233.3
253.5 276.2 307.1 341.6 383.3 435.7 497.6 573.7 666.6 778.5
903.5 1032 1160.6 1289.1 1422.5 1559.3 1695 1809.3 1906.9 1939.1
1887.9 1703.4 1414.1 1045.1 646.4 257.1 63.1 55.9 45.2 34.5
25 17.9 11.9 7.1 3.6 2.4 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 136.9 144 152.4 163.1 175 186.9 200 215.5 232.1
252.4 276.2 307.1 340.4 382.1 433.3 496.4 576.1 671.4 780.9
899.9 1021.3 1147.5 1283.2 1427.2 1571.2 1703.4 1817.6 1891.4 1918.8
1853.4 1668.9 1383.2 1023.7 635.6 253.5 61.9 55.9 45.2 33.3
25 16.7 10.7 7.1 3.6 2.4 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 136.9 144 153.6 163.1 175 186.9 201.2 216.6 234.5
253.5 277.3 309.5 344 385.7 433.3 498.8 572.6 666.6 774.9
895.1 1022.5 1146.3 1280.8 1418.9 1562.9 1690.3 1772.4 1817.6 1793.8
1681.9 1483.2 1220.1 908.2 571.4 234.5 60.7 54.8 44 33.3
23.8 16.7 10.7 7.1 3.6 2.4 1.2 1.2 1.2 1.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 135.7 144 152.4 163.1 173.8 186.9 201.2 216.6 234.5
254.7 278.5 310.7 345.2 385.7 436.9 497.6 572.6 665.4 772.5
891.6 1021.3 1158.2 1291.5 1439.1 1565.3 1653.4 1714.1 1717.7 1639.1
1487.9 1276 1027.3 752.3 470.2 189.3 57.1 51.2 41.7 30.9
22.6 16.7 10.7 7.1 4.8 2.4 2.4 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 0 0 0 1.2 0
0 0 0 0 0 0 0 0 0 0
0 1.2 0
129.7 135.7 142.8 152.4 163.1 175 188.1 202.4 219 238.1
259.5 283.3 316.6 351.2 392.8 445.2 508.3 585.6 677.3 785.6
916.6 1055.8 1207 1362.9 1512.9 1612.9 1679.6 1717.7 1676 1557
1382 1172.5 933.2 676.1 416.6 165.5 51.2 46.4 36.9 28.6
20.2 14.3 9.5 6 3.6 2.4 2.4 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 0
1.2 0 0 1.2 1.2 0 0 0 0 0
0 0 0
129.7 135.7 141.7 151.2 161.9 173.8 188.1 203.5 221.4 241.6
265.4 292.8 327.3 365.4 413 471.4 540.4 622.5 720.2 840.4
984.4 1129.6 1312.9 1489.1 1639.1 1705.8 1766.5 1780.7 1705.8 1567.7
1389.1 1183.2 939.2 674.9 415.4 157.1 44 39.3 32.1 23.8
17.9 11.9 8.3 4.8 3.6 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 0 0 0 1.2 1.2 1.2
0 0 0 0 0 0 0 0 0 0
0 1.2 0
129.7 134.5 140.5 150 160.7 172.6 188.1 204.7 225 247.6
272.6 303.5 341.6 385.7 439.2 507.1 585.6 676.1 794 935.6
1095.1 1277.2 1498.6 1698.6 1791.5 1855.7 1980.7 1968.8 1883.1 1740.3
1536.7 1299.9 1028.5 742.8 455.9 147.6 35.7 32.1 25 19
14.3 9.5 6 3.6 2.4 1.2 1.2 0 0 0
0 0 0 0 0 0 0 0 1.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 133.3 139.3 148.8 159.5 172.6 186.9 205.9 227.4 250
278.5 314.2 355.9 408.3 470.2 549.9 635.6 734.4 896.3 1049.9
1213 1477.2 1758.1 1917.6 2004.5 2103.3 2218.8 2196.2 2084.3 1920
1702.2 1429.6 1130.8 821.3 514.2 184.5 26.2 23.8 19 14.3
10.7 7.1 4.8 2.4 1.2 1.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 132.1 138.1 146.4 158.3 171.4 186.9 205.9 228.5 253.5
282.1 322.6 367.8 423.8 496.4 577.3 667.8 792.8 964.2 1129.6
1349.8 1685.5 1927.2 2061.7 2137.9 2287.8 2359.3 2321.2 2211.7 2023.6
1785.5 1498.6 1184.4 873.7 561.8 188.1 16.7 15.5 11.9 9.5
6 4.8 2.4 1.2 1.2 1.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 132.1 138.1 146.4 157.1 169 185.7 204.7 226.2 252.4
282.1 321.4 367.8 423.8 497.6 579.7 673.7 799.9 988 1147.5
1352.2 1728.4 1953.3 2059.3 2127.1 2303.3 2373.5 2311.6 2206.9 2031.9
1776 1495.1 1196.3 898.7 595.2 222.6 13.1 11.9 9.5 7.1
4.8 3.6 2.4 1.2 1.2 1.2 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 132.1 136.9 145.2 155.9 169 184.5 204.7 226.2 252.4
283.3 322.6 370.2 426.1 501.1 585.6 680.9 803.5 995.1 1166.5
1359.4 1733.1 1949.8 2034.3 2102.1 2274.7 2352.1 2277.1 2166.4 1983.1
1737.9 1468.9 1182 889.2 573.7 221.4 7.1 6 4.8 3.6
2.4 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 130.9 135.7 144 154.7 167.8 183.3 202.4 223.8 250
279.7 320.2 366.6 422.6 496.4 579.7 674.9 794 978.5 1147.5
1336.8 1703.4 1921.2 1992.6 2051 2215.2 2297.4 2227.1 2124.8 1945
1708.1 1446.3 1160.6 863 566.6 204.7 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 0 0 0 1.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 130.9 135.7 144 154.7 166.6 183.3 202.4 223.8 250
277.3 316.6 363.1 417.8 490.4 571.4 665.4 784.4 965.4 1130.8
1315.3 1680.8 1874.8 1945 1987.9 2147.4 2230.7 2167.6 2067.6 1886.7
1664.1 1393.9 1122.5 830.9 558.3 211.9 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 0 1.2 1.2
1.2 0 0 0 0 0 0 0 0 0
0 0 0
129.7 130.9 134.5 142.8 152.4 164.3 178.6 196.4 217.8 241.6
269 305.9 347.6 398.8 466.6 539.2 623.7 736.8 889.2 1018.9
1197.5 1477.2 1609.3 1636.7 1592.7 1595.1 1620.1 1587.9 1514.1 1386.7
1224.9 1027.3 809.4 598.7 384.5 140.5 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
129.7 129.7 134.5 141.7 150 160.7 175 190.5 210.7 232.1
257.1 285.7 325 367.8 423.8 486.8 554.7 635.6 755.9 867.8
958.2 1122.5 1229.6 1198.7 1095.1 973.7 916.6 902.3 852.3 780.9
688 572.6 448.8 321.4 195.2 55.9 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
129.7 129.7 133.3 139.3 147.6 158.3 170.2 184.5 202.4 221.4
241.6 266.6 296.4 334.5 377.3 428.5 484.5 542.8 619 694
754.7 820.1 847.5 829.7 728.5 609.5 548.7 540.4 513 471.4
415.4 347.6 269 191.6 114.3 30.9 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 0
129.7 129.7 132.1 138.1 145.2 154.7 165.5 178.6 194 209.5
227.4 247.6 271.4 298.8 334.5 373.8 416.6 463 510.7 558.3
610.6 629.7 652.3 623.7 563 470.2 389.2 386.9 372.6 341.6
301.2 250 195.2 135.7 75 13.1 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 0 0 0 1.2 1.2
1.2 0 0 0 0 0 0 0 0 0
0 0 0
129.7 128.6 132.1 136.9 144 152.4 161.9 173.8 186.9 200
214.3 232.1 252.4 275 301.2 335.7 367.8 404.7 442.8 480.9
515.4 529.7 523.7 489.2 422.6 317.8 227.4 230.9 226.2 209.5
185.7 157.1 122.6 84.5 45.2 6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 128.6 130.9 135.7 141.7 150 158.3 169 180.9 192.8
207.1 222.6 241.6 261.9 284.5 314.2 344 377.3 411.9 445.2
472.6 478.5 454.7 390.4 290.4 163.1 66.7 65.5 65.5 61.9
54.8 45.2 34.5 22.6 10.7 1.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 127.4 130.9 135.7 140.5 147.6 155.9 166.6 177.4 189.3
202.4 216.6 235.7 255.9 278.5 307.1 335.7 369 405.9 442.8
473.8 478.5 452.3 385.7 270.2 121.4 4.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 127.4 129.7 134.5 140.5 147.6 154.7 165.5 176.2 186.9
198.8 214.3 232.1 252.4 275 301.2 335.7 371.4 411.9 455.9
492.8 499.9 476.1 416.6 297.6 142.8 4.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129.7 127.4 129.7 134.5 140.5 147.6 154.7 165.5 176.2 186.9
200 215.5 233.3 251.2 276.2 301.2 335.7 371.4 411.9 455.9
498.8 508.3 483.3 414.2 296.4 133.3 2.4 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
